text.skipToContent text.skipToNavigation

MM20 Cable Hexguard - kit of 12 halves - white

MM20HEXGD-W Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Mighty Mo 20 white Hexguard snaps into the channel rails of the rack and protects copper and fiber cables from cutouts in the channel rails while allowing for easy passage thru the channel. The Hexguard snaps directly into the honeycomb cutouts and can be installed for new, as well as existing cable installs. Kit includes 12 half hexguards.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Snap fit over existing cables
  • Can be used singles sided or dual sided
  • Shortens rack to rack cable lengths
  • Provides proper bend radius for fiber cables

Specifications

General Info
Product Line Ortronics
Color White
UPC Number 662875838975
Country Of Origin Taiwan, Province Of China
Application Sector Commercial
Type Rack
Dimensions
Product Width US 5.0 in
Product Depth US 1.5 in
Product Height US 5.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;