text.skipToContent text.skipToNavigation

PDU Mounting Bracket for Mighty Mo Racks

MMPDUMBT Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

PDU Mounting Bracket for Mighty Mo Racks
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Enables the mounting of tool less (button mount) PDUs to the side of a Mighty Mo rack

Specifications

General Info
Product Line Ortronics
UPC Number 662875707639
Country Of Origin United States
Application Sector Commercial
Type Rack
Dimensions
Product Width US 4.28 in
Product Depth US 4.9 in
Product Height US 3.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;