text.skipToContent text.skipToNavigation

Back Pan Lever Lock Kit for Vertical Wall-Mount Cabinet

VWMBPLL Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 52ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Ideal for small devices and computers that do not rack mount. Equipment can mount directly to the patented lever lock panel on the rear pan of the Wall-Mount cabinet. This works in conjunction with the rail systems to provide added functionality. Front door & back panel versions available.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Versatile Mounting Pattern: The Lever Lock pan allows for the mounting of small devices / equipment that cannot be rack-mounted
  • Easy installation: The snap-fit design allows the lever lock pan to be easily mounted within the cabinet when equipment is mounted to the pan
  • design also allows for numerous cable tie-down points

Specifications

General Info
Product Line Ortronics
UPC Number 662875010586
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 14.0 in
Product Depth US 1.0 in
Product Height US 6.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;