text.skipToContent text.skipToNavigation

Fan Cut-Out Grommet Kit, 4", Magnesium

FCGK4-M Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The grommet is designed with 2 half sections for easy installation into any Legrand cabinet with a 4” fan knock-out. Each half contains segmented strips that can be separated to ensure a good seal regardless of the cable bundle size. The strips of each half overlap at the center further ensuring a complete seal.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Each grommet has members that can be separated to ensure a good seal regardless of the cable bundle size.
  • 2 half sections.
  • Flexible rubber material.
  • Helps to keep out dust and contaminants.

Specifications

General Info
Product Line Ortronics
UPC Number 662875036654
Country Of Origin Taiwan, Province Of China
Dimensions
Product Width US 4.0 in
Product Depth US 0.5 in
Product Height US 4.0 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;