text.skipToContent text.skipToNavigation

Fan Kit for Vertical Wall-Mount Cabinet - 115 VAC

VWMFKS-115 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Includes one 115VAC fan, power and grounding cord, fan guards and mounting hardware. Provides active cooling to wall-mount cabinets. The Vertical Wall-Mount (VWM) Series wall-mount cabinets offer the most versatile solution for edge computing in a small form factor. The low-profile design positions large, rack mount equipment vertically, while allowing access for upgrades, refreshes and adds/drops. The extensive offering of accessories allows a single cabinet to support not only 4RU or 8RU of fixed rack mount equipment, but also additional space for network connectivity mounting both vertically and horizontally. The VWM series is available in two distinct versions—full door and split door—for dual user access, and both feature locking doors for PCI compliance. The VWM series cabinet is capable of housing a complete network, including up to 8RU of traditional rack mount equipment, power, thermal management and connectivity. Deploy the cabinet for a low-profile, edge solution that can support any application.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High Airflow
  • Hardware Included, includes with power and ground cords, mounting hardware and fan guards

Specifications

General Info
Product Line Ortronics
UPC Number 662875034889
Country Of Origin United States
Dimensions
Product Width US 4.5 in
Product Depth US 1.5 in
Product Height US 4.5 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;