text.skipToContent text.skipToNavigation

Qadvanced Roller Shades

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand Shading Systems delivers a more simple and sophisticated automated shade that offers both ease of use and dependability. Choose from shades in a wide range of colors and styles, with a bevy of options. All automated roller shades can be controlled via remote, smart phone or tablet, or with our exclusive manual override feature, which does not strip the motor, unlike traditional roller shades. Battery powered Legrand Shading Systems shades offer the same benefits as low voltage powered, and add the ability to install in difficult situations as well as function in the absence of electrical supply. Because Legrand Shading Systems battery powered shades use an internal battery pack, there are no visible battery packs or wires to hide.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Whisper-quiet motors for silent operation
  • Patented manual override feature allows for hand operation without damage to motors
  • Patented counterbalance system helps maximize battery life
  • Batteries ship inside the tube – no battery wands or external battery packs required – for easier installation
  • Integrate with popular automation systems

Specifications

General Info
Product Line Shading Systems
Application Sector Residential/Commercial
Dimensions
Maximum Product Height 180 in
Maximum Product Width 156 in
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Technical Information
Has Battery Yes
Battery D Battery
Voltage 24.0 V
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
how do you change batteries?

Asked by: CHERYL
It's kind of a nightmare. You have to uncover the top of the shade (taking off any wooden slats, guardrails, etc., that have been put over it). If the battery is dead you have to unroll the shade all the way by hand, until the batteries are exposed at the top. Then you have to get up on a ladder, ideally getting your arms above the height of the bar, and use a screwdriver to coax all the batteries out of their case with tiny repeated 1/2-inch stabs at them. Then you can put the batteries back in and close it back up.
Answered by: AB
Date published: 2023-11-09

We outfitted our home with battery-powered QMotion shades in 2014.  Is it possible to retrofit these shades with hardwired power mechanisms?

Asked by: sipea
Hi Sipea! It is possible that these could be retrofitted with hardwired motors. Wires would need to be run to each shade location. For more details I recommend contacting a local dealer to pursue this option. You can find a list of dealers by using our "Where to Buy" feature. By using the link below and selecting the following options you can find a list near you! https://legrand.us/where-to-buy/shop-local Where to Buy: Select Dealer/Installer Brand Name: Select QMOTION Country: United States Then in the location you can enter Cathedral City and you will receive your results. Thank you so much for your inquiry!
Answered by: QMotion
Date published: 2021-02-05

Is it possible to make these shades “Smart” so I can control them from my phone and/or set a routine

Asked by: Slade

where can I get a replacement motor for the blinds. My blinds got wet, and they are not working anymore. I can't find a distributor in Florida.

Asked by: Emmanuel
  • y_2024, m_5, d_11, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_Qadvanced, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT