text.skipToContent text.skipToNavigation

QIS Hardwired Shades

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand Shading Systems delivers a more simple and sophisticated automated shade that offers both ease of use and dependability. Choose from shades in a wide range of colors and styles, with a bevy of options. All automated roller shades can be controlled via remote, smart phone or tablet, or with our exclusive manual override feature, which does not strip the motor, unlike traditional roller shades. Legrand Shading Intelligent System hardwired shades deliver a robust and dependable control system. The QIS systems are also compatible with fascia as well as controls. Shades may be controlled with either iOS or Android smart devices or QdR2 remote for Zigbee HA1.2.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Uses standard Cat5e/6 for power and communication
  • Uses standard Cat5e/6 for power and communication
  • Engineered to be energy efficient, drawing minimal power for operation
  • Patented manual override feature allows for hand operation without damage to motors
  • Integrate with popular automation systems
  • Can be coupled with Zigbee battery-operated shade
  • Can be installed as a dual shade

Specifications

General Info
Product Line Shading Systems
Application Sector Residential/Commercial
Dimensions
Maximum Product Height 180 in
Maximum Product Width 156 in
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Technical Information
Has Battery No
Voltage 24.0 V
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
Is it possible to place this shade system in a recessed cavity in the ceiling in front of our windows (windows are floor to ceiling)?

Asked by: J_spy Arch

What motor fits into the 3.3 dual bracket, and what is the maximum shades size

Asked by: Anonymous
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_2
  • loc_en_US, sid_QIS, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT