text.skipToContent text.skipToNavigation

2.6 Bracket Endcap, adorne Finish, True Linen

QMODB26UWHTLAD Shading Systems
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand’s Designer Series decorative brackets and hembar endcaps were designed to elevate the style homeowners have created in their home and match their aesthetic down to the last detail. Our decorative endcaps were designed to add style and elegance to open roll shades. The adorne Finish matches the adorne options for a unique and consistent aesthetic throughout the home.
Color True Linen
Size 2.6
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Featuring 15 finish options for open-roll applications, available in 2.6”” and 3.3”” sizes
  • Easily slides over endcaps to completely conceal the Universal and open roll adjustable brackets from the outside without interfering with the mounting surface
  • Designer brackets are paired with our newly designed matching hembar endcaps for more hardware consistency
  • Glass finishes match the Vantage EasyTouch glass keypad, while the Premium and adorne Collection finishes match Legrands’ wiring devices for a consistent look across the home

Specifications

General Info
Product Line Shading Systems
Color True Linen
UPC Number 842854001006
Dimensions
Product Width US 3.6 in
Product Weight US 2.8 oz
Product Volume US 3.8 cu in
Product Depth US 0.42 in
Product Height US 3.1 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;