text.skipToContent text.skipToNavigation

Remote Locking Station

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The QDR2 Locking Remote Wall Plate has a sleak screwless design and comes in five standard colors. It easily installs to the wall and is ideal for kids rooms or guest rooms so the Legrand Shading Systems QDR2 remote does not get removed or lost.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ideal for kids rooms or guest rooms so the remote does not get removed or lost.

Specifications

General Info
Product Line Shading Systems
UPC Number 842854000764
Dimensions
Product Width US 3.2 in
Product Weight US 1.3 oz
Product Volume US 6.3 cu in
Product Depth US 0.4 in
Product Height US 4.9 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;