text.skipToContent text.skipToNavigation

Remote Wall Holder - Wall Plate

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The QDR2 Remote Wall Plate has a sleak screwless design and comes in five standard colors. It easily installs to the wall and includes a built-in magnet to conveniently hold a Legrand Shading Systems QDR2 remote in place.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The QDR2 Remote Wall Plate has a sleak screwless design and comes in three standard colors. It easily installs to the wall and includes a built-in magnet to conveniently hold a Legrand Shading Systems QDR2 remote in place.

Specifications

General Info
Product Line Shading Systems
UPC Number 842854000672
Dimensions
Product Width US 3.2 in
Product Weight US 1.4 oz
Product Volume US 6.3 cu in
Product Depth US 0.4 in
Product Height US 4.9 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;