text.skipToContent text.skipToNavigation

Legrand Shading Zigbee Range Extender

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Legrand Shading Systems Range Extender QMOLEEDZRX enhances and extends the range of the Zigbee network, it offers reliable communication between end devices such as Shade Motors or Remotes and the QZHub3 Controller. The Range Extender is easily paired with other Zigbee devices and forms a critical part of a broader Legrand Shading Zigbee communication network. The QMOLEEDZRX plugs into a standard 15A wall socket. A regular 15A pass-through socket outlet is provided for additional convenience – Maximum load 1800W (not for motor loads such as appliances, air conditioners, etc.).

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Offers reliable communication between end devices such as Shade Motors or Remotes and the QZHub3 Controller
  • Easily paired with other Zigbee devices and forms a critical part of a broader Legrand Shading Zigbee communication network
  • Plugs into a standard 15A wall socket

Specifications

General Info
Product Line Shading Systems
UPC Number 842854000863
Application Sector Residential
Dimensions
Product Width US 1.5 in
Product Weight US 2.6 oz
Product Volume US 5.265 cu in
Product Height US 1.3 in
Product Length US 2.7 in
Technical Information
Input Voltage 120 V
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
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;