text.skipToContent text.skipToNavigation

RZ2 Range Extender

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The RZ2 Range Extender may be used to strengthen the Zigbee environment and to extend the range of a Zigbee remote. The RZ2 plugs directly into an outlet and has a screw tab for more permanent installation.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Extends range for Zigbee environments by 30'-50', depending on environment.
  • Use as many as required in an installation (refer to limits when used with QzHub3).
  • Requires QzHub3 or Corded Range Extender for operation, does not work standalone.
  • Plugs directly into standard wall outlet with screw tab for more permanent installation.

Specifications

General Info
Product Line Shading Systems
Application Sector Residential
Standard UL, FCC, IC, RoHS
Dimensions
Product Width US 2.0 in
Product Height US 1.5 in
Product Length US 2.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
Technical Information
Input Voltage 110 V
Number of Devices 1
Has External Power Supply No

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;