text.skipToContent text.skipToNavigation

QIS Wired Wall Switches

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

QIS Wired Wall Switches are available in single-channel and multi-channel options to provide in-wall, wired control of QIS shades.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provide wired control of up to 200 QIS shades per switch
  • Available in single-channel and multi-channel options
  • Available in single and dual switch form factors
  • Dual switch requires single connection
  • Default preset options are set at 33% and 66% based on the lower limit
  • Powered via Cat5e/6
  • Requires QIS Power and Communication panel for operation
  • Note: The QIS panel, shades, and switches do not support a PoE (Power over Ethernet) wiring or power scheme

Specifications

General Info
Product Line Shading Systems
Application Sector Residential
Standard FCC, IC, CE, RCM, RoHS
Dimensions
Product Width US 2.7 in
Product Height US 1.0 in
Product Length US 1.3 in
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Technical Information
Number of Buttons 4
Mounting Type Wall

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Which back box and bezel (face plate) are there for this switch type? Also can you provide me a surface and recess mount back box option please?

Asked by: Warren Brown
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_95X040X, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT