text.skipToContent text.skipToNavigation

QIS Power and Communication Panel

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

QMotion QIS Hardwired shades deliver a robust and dependable control system. The QIS systems are also compatible with fascia as well as controls.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides protection against short circuit or overload to individual shades
  • RJ-45 ports allow for wired control of QIS shades and wired switches
  • Multiple QIS panels can be linked together (via RS485 ports) for control of up to 200 QIS shades and wired switches
  • RS485 ports allow for hardwired integration with third party automation systems
  • Power supply included

Specifications

General Info
Product Line Shading Systems
UPC Number 842854000832
Application Sector Residential
Dimensions
Product Width US 4.4 in
Product Height US 1.7 in
Product Length US 6.9 in
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Technical Information
Output Voltage 23.7 VDC
Amperage 2.5 A
Input Voltage 24 V
Number of Devices 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How does the small spring loaded mount that is included work?

Asked by: Anonymous
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_9910812, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT