text.skipToContent text.skipToNavigation

Single Piece Strut Clamp for Conduit,, 1'' EMT,, 3/4'' Rigid/Pipe - Box of 100 [F002080]

CCSC16 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Rough-in is fast and easy with FAS Power. Manufactured floor brackets slide under the sill plate with no vertical measuring needed. Wall brackets with pre-mounted boxes and rings quickly attach to the stud. And for fast job starts, FAS Power products are prepackaged and shipped to the requirements of the contractor. To save time in the planning process, use our online configurator.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Box of 100

Specifications

General Info
Product Line Cablofil
Finish Electrozinc
UPC Number 800388254572
Country Of Origin China
Dimensions
Product Width US 9.0 in
Product Weight US 14.6 lb
Product Volume US 0.406 cu ft
Product Depth US 12.0 in
Product Height US 6.5 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;