text.skipToContent text.skipToNavigation

09-8104-0010-12BK RUNWAY STR TUBE 09''RS 10'L 12''W

09-8104-0010-12BK Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cable Runway is available with tubular side rails that are lightweight yet strong and utilize rungs are made of tubular steel. Powder-coated finish is available in standard black.
Application Sector Commercial
  • Commercial
Height 1.5 in
  • 1.5 in
Length 120.0 in
  • 120.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 1-1/2"steel tube welded construction

Specifications

General Info
Product Line Cablofil
Finish Custom Painted
UPC Number 800388252943
Country Of Origin United States
Dimensions
Product Width US 12.0 in
Product Weight US 15.031 lb
Product Volume US 1.25 cu ft
Product Depth US 120.0 in
Product Height US 1.5 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;