text.skipToContent text.skipToNavigation

09-8104-9012-12BK RUNWAY 90EL TUBE

09-8104-9012-12BK Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 36ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cable Runway is available with tubular side rails that are lightweight yet strong and utilize rungs are made of tubular steel. Powder-coated finish is available in standard black.
Application Sector Commercial
  • Commercial
Height None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 2" steel tube welded construction

Specifications

General Info
Product Line Cablofil
Finish Custom Painted
UPC Number 800388479746
Country Of Origin United States
Dimensions
Product Weight US 8.23 lb
Product Height US 16.5 in
Buy American Act Compliance
BAA  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;