text.skipToContent text.skipToNavigation

Trough FAS SPLICE WHITE (2H)

FTEF50WH Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 47ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

V-Trough cable tray keeps your cables protected and easy to manage. Its high-strength steel construction matches many European OEM specifications and is available in smaller sizes for control and instrumentation cabling. V-Trough is manufactured to exacting standards so that all components fit together perfectly, making installation a snap.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Hardware included. M6x12mm square neck carriage bolt (zinc plated) and M6 serrated flange hex nut (zinc plated).

Specifications

General Info
Product Line Cablofil
Finish Custom Painted
UPC Number 800388471870
Country Of Origin Italy
Dimensions
Product Width US 2.75 in
Product Weight US 0.15 lb
Product Volume US 0.002 cu ft
Product Depth US 2.25 in
Product Height US 0.5 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;