text.skipToContent text.skipToNavigation

3/8'' THREADED ROD (72L)

THRD3/8EZ Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 51ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 0Use with any Cablofil ceiling mounted bracket

Specifications

General Info
Product Line Cablofil
Finish Electrozinc
UPC Number 800388011670
Country Of Origin China
Type Accessories
Dimensions
Product Width US 0.375 in
Product Weight US 1.759 lb
Product Volume US 0.006 cu ft
Product Depth US 72.0 in
Product Height US 0.375 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;