text.skipToContent text.skipToNavigation

CABLE TRAY INSERT-PLASTIC BLACK (18''W,, 1 ROL/200') [944697]

INSERTPP450BL Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Plastic inserts create a smooth bottom for sensitive cable types in Cablofil cable management. Available in bottom only and bottom with sides, each 200' polypropylene roll can be easily cut to length to fit any installation.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 17 mil thickness creates a smooth cable pathway in Cablofil cable management
  • Bottom only insert fits 150 to 600 wide tray
  • Bottom w/ sides insert fits CF54, CF105 and CF150 tray in widths from 100 to 600
  • Bottom w/ sides insert is perforated to easily form sides
  • Flame Class per UL 94 V-0
  • RoHS Compliant
  • UV Retardant
  • Cablofil cable management exclusive

Specifications

General Info
Product Line Cablofil
Finish Plastic
UPC Number 800388247567
Country Of Origin United States
Type Inserts
Dimensions
Product Width US 8.25 in
Product Weight US 26.99 lb
Product Volume US 0.699 cu ft
Product Depth US 8.25 in
Product Height US 17.75 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;