text.skipToContent text.skipToNavigation

CabloCut - Electric Cutter [945064]

CABLOCUT Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The battery powered wire mesh cable tray cutter is able to cut Steel or Stainless Steel trays up to 6mm dia easily, quickly, and cleanly.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cablocut - faster and easier than other electric cutters
  • Hydraulic damping - extends tool life, reduces oil leakage
  • Easily replaceable shear blades -user replaceable
  • Shear cut blade design - no grinding
  • Smaller head - cuts flush with cross wire
  • Battery and charger sold separately

Specifications

General Info
Product Line Cablofil
Finish Other
UPC Number 800388255852
Country Of Origin Germany
Type Accessories
Dimensions
Product Width US 16.5 in
Product Weight US 8.49 lb
Product Volume US 0.879 cu ft
Product Depth US 19.375 in
Product Height US 4.75 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the typical warranty for these cutters and where would i send them to be repaired?

Asked by: Tim Duclos
The Cablocut warranty is two years. For repairs, please contact an Authorized Service Center. We recommend A&A Hydraulic in Berea, OH; www.hydraulicparts.com. Send an email to info@hydraulicparts.com or call 1-800-992-9899.
Answered by: Cablofil Tech Support
Date published: 2022-07-06
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_945064, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT