text.skipToContent text.skipToNavigation

CABLOFIL CABLE TRAY-BLACK (2D,,18W,,120L) [941108]

CF54/450BL Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.

Color Black
Height 2.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Special Safe-T-Edge: protects installers from sharp ends while it prevents cables from fraying.
  • Wire mesh is smooth and round: to resist dirt and dust build-up.
  • Standard 10' lengths: straight and easy to handle.
  • Large mesh size (2'' wide by 4'' long ): allows cable installers to route cables in and out at any point without cutting the tray.
  • 1'' to 6'' high flange side of the tray: prevents cables from falling off.
  • Dimensions are nominal: other sizes available on request.
  • Available in the following finishes: Electro Zinc, Hot Dipped Galvanized, Stainless Steel 316L, Black Painted, and other Painted.
  • View our Technical Guide here.

Specifications

General Info
Product Line Cablofil
Finish Custom Painted
UPC Number 800388009103
Country Of Origin Mexico
Standard UL Classified
Type Straight Sections
Dimensions
Product Width US 17.71 in
Product Weight US 21.524 lb
Product Volume US 2.677 cu ft
Product Depth US 118.2 in
Product Height US 2.21 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

BE105/450BL IS THIS A VALID PART NUMBER

Asked by: beth keafott
Yes. This is a blind end with a black powder coat finish for Cablofil's 4" x 18" wire mesh tray.
Answered by: Cablofil Tech Support
Date published: 2024-04-19

Can this model be rated for 480v using 3c/2 TC-ER cable?

Asked by: Mario
Cable tray does not have voltage ratings. This tray rated cable can be installed in any cable tray.
Answered by: Cablofil Tech Support
Date published: 2024-03-28

How do I determine the intervals at which I require Expansion Splice Kits (EZ-2)? I cannot see that information in the Installation Guide.

Asked by: Max
The spacing between expansion splices is determined from the temperature differential and straight tray footage between bends. NEMA VE2/NEMA BI50016 standards publish a table used to determine this spacing. As an example, for a temperature differential of 25 degrees Fahrenheit, expansion splices should be used with wire mesh cable tray every 512 feet between bends. It is rare that expansion comes into play with wire mesh cable tray. For additional information, please reach out to Cablofil tech support at technical.support-CAB@legrand.us
Answered by: Cablofil Tech Support
Date published: 2024-03-12

I am making sweeping 90s out of 18" basket tray. I always use 9 cuts out of the side to make my 90. My supervisor says it only takes 8. If I make one with 8 it is an incomplete 90. Can you provide me with the correct documentation for making a sweeping 90

Asked by: Anonymous
I would say you are correct. On page 18 of the Legrand Installation Guide, shows 9 cuts are needed for a sweep 90 on an 18" wide cable tray.
Answered by: Mike
Date published: 2024-02-28

I am looking for a fill ratio spec sheet for these trays

Asked by: Matt
Cable fill tables can be found on Cablofil's catalog page A.7. There is also a cable fill sizing tool that can be downloaded from https://www.legrand.us/tools.
Answered by: Cablofil Tech Support
Date published: 2024-02-09

For the Cable Tray, CF105/150, is yellow an option for the custom paint finish?

Asked by: Atalie
Yes. Add the suffix PE, CF105/150PE. When you submit the quotation request to your local sales rep or distributor, add a note that PE = yellow.
Answered by: Cablofil Tech Support
Date published: 2024-02-13

I need to order the CF105 Basket Tray. Unfortunately I can not find any part numbers so I can order the tray. I have a very large order to submit and Your assistance would be greatly appreciate.

Asked by: Anonymous
At the bottom of the webpage there is a CF105 cut sheet that includes the available widths. I've also attached a catalog snapshot.
Answered by: Cablofil Tech Support
Date published: 2024-02-29

The max. wire diameter is listed as 5.9mm. What is the minimum wire diameter?

Asked by: ShDUVA
As the original inventor and world’s largest manufacturer of welded wire mesh cable tray, Cablofil cable tray products have many unique and patented features. Through our research and design efforts, we have discovered that certain wires in the cable tray are load bearing and other wires are not load bearing. Our cable tray design has increased the diameters of the load bearing wires 25% greater than 0.196” and the non-loadbearing wires at or slightly below 0.196”. This unique combination of wire sizes, patented in the United States and around the world, allows Cablofil cable trays to be stronger than the competitors that must use all 4mm diameter wires to achieve comparable load capacity. Cablofil cable trays also deflect less when loaded and are faster to cut since only the load bearing wires are larger. I recommend using load tables to compare strength of trays as cable diameter does not correlate to a stronger product.
Answered by: Cablofil Tech Support
Date published: 2024-01-05
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_21
  • loc_en_US, sid_941108, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT