text.skipToContent text.skipToNavigation

CABLOFIL COVER CVN

CVN300PG Cablofil
CABLOFIL COVER-PREGALV (3 PCS) (12W) [629300] is rated 5.0 out of 5 by 2.
  • y_2024, m_5, d_20, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_1
  • loc_en_US, sid_629300, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cover eliminates dirt and dust build-up on cable.Field fabricate on-site to fit changes in levels.Use built-in tabs for permanent attachment to tray.3- 3.3' covers are included in each package to cover 1-10' section of tray.

Specifications

General Info
Product Line Cablofil
Finish Pre-Galvanized
UPC Number 800388004627
Country Of Origin Italy
Type Straight Sections
Dimensions
Product Width US 13.0 in
Product Weight US 14.8 lb
Product Volume US 0.297 cu ft
Product Depth US 39.5 in
Product Height US 1.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Buy American Act Compliance
BAA  Yes

Reviews

Rated 5 out of 5 by from Very Flexible Mounting For Structured Enclosures I purchased these to go into 3 different structured media cabinets that I mounted behind flat screen tvs. I have network wiring and wireless access points along with the traditional cable boxes and media players all nicely hidden behind the tvs. For the price you can't beat these mounts!
Date published: 2020-09-18
  • y_2024, m_5, d_20, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_1
  • loc_en_US, sid_629300, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

where could i find the RFA (revit family) for this specific item? thanks in advance

Asked by: Marianne
You can find these types of files at the link below.Symbol library link https://www.dropbox.com/sh/wj3zla8ee2nohfk/AAANItFYV8mK2wosfSEf3oW_a?dl=0 This is the complete library.
Answered by: Product Specialist Team
Date published: 2023-08-16

UDO18KITEZ Can you please confirm for the MPN#UDO18KITEZ both the screw and bolt are ordered or separately.

Asked by: MUKESH
The UDO dropout design includes a bend tab for securement to Cablofil wire mesh side wires. No field cutting or additional hardware is required.
Answered by: Cablofil Tech Support
Date published: 2023-03-10

cat 6A cable fill capacity in the 24"x4" cable tray

Asked by: Frank
497 cat6a cables with a 0.35" diameter can be installed in tray system CF105/600EZ (4" x 24" mesh tray)
Answered by: Cablofil Tech Support
Date published: 2023-12-26

is the retail price per unit? (if purchasing from legrand directly)

Asked by: Scott
Hi Scott, The part # MM20PDUMBFT1W-B has 2 brackets as a kit So price is per kit
Answered by: Product Specialist Team
Date published: 2022-11-28

Where is this product manufacturered?

Asked by: Agent007
The Cablobend is manufactured in the United States
Answered by: bobc
Date published: 2022-10-15
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_629300, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT