text.skipToContent text.skipToNavigation

CE25IN316L - SQUARE SPLICE WASHER (50 PCS) [558014]

CE25IN316L Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Use 25 and CE 30 with EZ BN 1/4 to splice any two sections of Cablofil tray.Consult chart below for correct number of Nut/Bolt/Clamp sets needed for each width of tray.Also use for fabricating bends, turns and tees.UL Classified Splice.

Specifications

General Info
Product Line Cablofil
Finish Stainless 316
UPC Number 800388003378
Country Of Origin China
Standard UL Classified
Type Splicing
Dimensions
Product Width US 4.625 in
Product Weight US 0.856 lb
Product Volume US 0.007 cu ft
Product Depth US 5.375 in
Product Height US 0.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;