text.skipToContent text.skipToNavigation

CE40BL-(2D,,2W) SQUARE SPLICE WASHER-BLACK (25 PCS) [941276]

CE40BL Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Use for splicing Cablofil tray on bends and adjustable turns.Two CE 40's and one EZ BN 1/4 are required for each connection.EZ BN 1/4 is sold separately.UL Classified Splice.

Specifications

General Info
Product Line Cablofil
Finish Custom Painted
UPC Number 800388010000
Country Of Origin China
Standard UL Classified
Type Splicing
Dimensions
Product Width US 4.25 in
Product Weight US 2.34 lb
Product Volume US 0.025 cu ft
Product Depth US 5.0 in
Product Height US 2.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;