text.skipToContent text.skipToNavigation

COT105KITPG Divider strip (4"H, 120" L)

COT105KITPG Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy: three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes FASTABS to quickly locate and support barrier

Specifications

General Info
Product Line Cablofil
Finish Pre-Galvanized
UPC Number 800388018358
Country Of Origin France
Type Straight Sections
Dimensions
Product Width US 0.98 in
Product Weight US 4.85 lb
Product Volume US 0.277 cu ft
Product Depth US 118.11 in
Product Height US 4.13 in
Additional Information
Product Environmental Profile Yes
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How do we cut this material to custom length and maintain clean cutting edge ?

Asked by: Lacey
We recommend using a saw-all with fine teeth (24 tpi) or a hand-held hack saw and file the ends.
Answered by: Cablofil Tech Support
Date published: 2022-08-18
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_923040, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT