text.skipToContent text.skipToNavigation

FAS CENTER HANGER PREGALV (6D,2W,6L)

FASPCH150PG Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Only one threaded rod is needed to suspend tray. Suspension tube protects cables.6'' and 18'' Center Hangers have offset suspension tube to avoid center wire. Threaded rod, nuts and washers sold separately.Balanced loading recommended.

Specifications

General Info
Product Line Cablofil
Finish Pre-Galvanized
UPC Number 800388011717
Country Of Origin China
Type Supports
Dimensions
Product Width US 2.67 in
Product Weight US 0.45 lb
Product Volume US 0.052 cu ft
Product Depth US 5.67 in
Product Height US 5.91 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How many FASPCH150 should be used per 10ft section of basket tray?

Asked by: Dustin
Cablofil recommends wire mesh cable tray be supported on 5'-8' spans, depending on the cable load.
Answered by: Cablofil Tech Support
Date published: 2024-05-10
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_942357, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT