text.skipToContent text.skipToNavigation

FAS PROFILE-PREGALV (1D,,2W,,12L) [14300]

FASP300PG Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy� three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For trapeze hung installations, use 4inch longer profile than tray width. Example: for CF 54/300 tray (12inch) use FAS P400 (16inch). Maximum threaded rod size is 3/8inch. For use with larger sizes of threaded rod, bracket holes must be drilled larger.Patented FAS style attachment secures tray without nuts and bolts. Threaded rods, nuts and washers sold separately.

Specifications

General Info
Product Line Cablofil
Finish Pre-Galvanized
UPC Number 800388001909
Country Of Origin China
Type Supports
Dimensions
Product Width US 2.67 in
Product Weight US 0.77 lb
Product Volume US 0.018 cu ft
Product Depth US 11.57 in
Product Height US 1.033 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

IS THE FASP BRACKET SOLD AS "EACH"

Asked by: Anonymous
Yes; FASP's are sold individually.
Answered by: Cablofil Tech Support
Date published: 2022-12-29
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_14300, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT