text.skipToContent text.skipToNavigation

FAST SPLICE-EZ (50 PCS) [558241]

EDRNEZ Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fastest splice available from Cablofil, saves up to 1/2 the install time compared to using bolted connections.Special assembly tool (EDRNTOOL) is included in every bag of splices.UL Classified Splice.

Specifications

General Info
Product Line Cablofil
Finish Electrozinc
UPC Number 800388003552
Country Of Origin China
Standard UL Classified
Type Splicing
Dimensions
Product Width US 7.5 in
Product Weight US 7.606 lb
Product Volume US 0.215 cu ft
Product Depth US 11.0 in
Product Height US 4.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is the EDRNEZ splice rated for a ground/bond splice?

Asked by: Shaun
Yes. EDRNEZ is a UL classified splice when used with Cablofil EZ wire mesh tray.
Answered by: Cablofil Tech Support
Date published: 2024-02-06

What is going to happen with USA made only projects?

Asked by: Anonymous
Cablofil has a Buy America Act (BAA) process to review bill of materials for compliance. I recommend reaching out to your local sales representative to see if your bill of material meets BAA.
Answered by: Cablofil Tech Support
Date published: 2023-02-09
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_558241, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT