text.skipToContent text.skipToNavigation

STRAIGHT EDGE CABLE TRAY-BLACK (4H,36W,120L)

ZF105/900BL Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy: three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Heavy gage wire for wide tray widths

Specifications

General Info
Product Line Cablofil
Finish Custom Painted
UPC Number 800388468771
Country Of Origin United States
Type Straight Sections
Dimensions
Product Width US 35.43 in
Product Weight US 38.912 lb
Product Volume US 10.13 cu ft
Product Depth US 118.2 in
Product Height US 4.18 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Hi, looking for 4" H x 36"W wire mesh type cable tray. your part number should be 944784.Would you send me submittal for this product? I can't find it anywhere except spec sheet( 1 page only).

Asked by: Nathan Kim
ZF105/900BL is not a standard catalogued tray size. Please reach out to tech support at technical.support-CAB@legrand.us for documentation. Cablofil's submittal sheets are typically one-page documents. If there is specific information you require please include that in your email request.
Answered by: Cablofil Tech Support
Date published: 2023-11-29
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_944784, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT