text.skipToContent text.skipToNavigation

TRAPEZE HANGING CLIP-PREGALV (50 PCS) [586020]

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
Finish Pre-Galvanized
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Tray can be detached on 1 side to add cables.Use pliers to lock tabs and secure tray to threaded rod.Threaded rods, nuts, and washers sold separately.Allows threaded rod to extend past AS clip for multi-tier levels.

Specifications

General Info
Product Line Cablofil
Finish Pre-Galvanized
UPC Number 800388004122
Country Of Origin United States
Type Supports
Dimensions
Product Width US 7.0 in
Product Weight US 3.802 lb
Product Volume US 0.118 cu ft
Product Depth US 9.0 in
Product Height US 3.25 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What’s the manufacturer recommended strapping distance?

Asked by: Sean
Cablofil recommends wire mesh cable tray be supported on 5-8' spans. The attached load table provides lbs/ft loading information by tray size and support span.
Answered by: Cablofil Tech Support
Date published: 2022-05-19
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_586020, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT