text.skipToContent text.skipToNavigation

UNDER FLOOR SUPPORT CLAMP-PREGALV (2D,,4W,,5L) [559220]

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Creates a tray support using FAS L brackets in under floor applications.To install, clamp FAS L Brackets to raised floor support through one side of U-bolt.UFC clamp works with round or square post profiles.Turn UFC support plate around if post faces are parallel with floor grid.

Specifications

General Info
Product Line Cablofil
Finish Pre-Galvanized
UPC Number 800388003774
Country Of Origin China
Type Supports
Dimensions
Product Width US 4.72 in
Product Weight US 0.503 lb
Product Volume US 0.022 cu ft
Product Depth US 3.72 in
Product Height US 2.13 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;