text.skipToContent text.skipToNavigation

UNIVERSAL SPLICE BAR-EZ (50 PCS) [558221]

ED275EZ Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Can be cut to fit with a bolt cutter.Can be bent by hand for use in tees, elbows, etc.EZ BN 1/4, CE 25 and SWK are sold separately.UL Classified Splice.Slots (.22'' x .28'') are on .98'' centers.

Specifications

General Info
Product Line Cablofil
Finish Electrozinc
UPC Number 800388003514
Country Of Origin China
Standard UL Classified
Type Splicing
Dimensions
Product Width US 0.75 in
Product Weight US 8.57 lb
Product Volume US 0.005 cu ft
Product Depth US 11.0 in
Product Height US 1.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does this product come in different lengths or is it just a 10" bar that you cut yourself?

Asked by: Chris Vaiani
Cablofil's ED275 splice bar is only sold in 275mm (10.8") lengths. We also offer an ED1100 which is 1100mm (43.3") long. Both bars can be cut to length if field modifications are required.
Answered by: Cablofil Tech Support
Date published: 2022-11-22
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_558221, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT