text.skipToContent text.skipToNavigation

WALL/BOX MOUNT ATTACHMENT-STAINLESS (2D,,2W,,2L) [586134]

C50IN316L Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Attaches tray up to 4'' wide to walls, Cabinets or machinery. Fold-over tabs secures tray without additional hardware. Slotted mounting holes make for adjustable installations.

Specifications

General Info
Product Line Cablofil
Finish Stainless 316
UPC Number 800388004337
Country Of Origin United States
Type Accessories
Dimensions
Product Width US 3.346 in
Product Weight US 0.221 lb
Product Volume US 0.005 cu ft
Product Depth US 0.787 in
Product Height US 2.953 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;