text.skipToContent text.skipToNavigation

WMPAC525 In-Wall Storage Box with Flange and Cover

WMPAC525FCW Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The WMPAC525FC and WMPAC526FC simplify flat panel installation by providing an organized, recessed space for routing excess cables and for attaching surge protectors/power conditioners. The addition of the flange and cover adds an aesthetic professional appearance and drywall mounting capability.

Compatible with the PST, PRO, PLP, MSR, MTR, MWH, MWR, PWR, PNR, PDR,  Thinstall, and FUSION wall mounts.
 

Color White
SIZE Small
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Multiple depth break away edge: Allows compatibility with standard 3.5" studs & 2.5" studs
  • Pre and post construction installation options: Drywall and stud mountable
  • Enclosure UL 2416 Listed for installation of AV, IT & Communication Technology Equipment: Stores a large variety of AV components
  • Paintable flange and cover options to blend in any: Black and white color options available
  • Knockouts for single gang outlets and 1-1/4", 1", & ½"conduit
  • Integrated universal zip tie anchor points
  • Landscape/Portrait installation

Specifications

General Info
Product Line Wiremold
Color White
UPC Number 786564105831
Country Of Origin China
Installation Location In-Wall
Application Sector Commercial
Standard UL2416
Dimensions
Product Width US 9.0 in
Product Depth US 3.9 in
Product Length US 14.25 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is this box made out of plastic or metal?

Asked by: RP
Hi, The boxes are steel. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-02-27
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WMPAC525FCW, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT