text.skipToContent text.skipToNavigation

Audio/Video Adapter Plate

828MAAP Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Sheet metal adapter plate that accepts two (2) Extron Electronics MAAP style device plates (sold separately). For use with 828GFITC or 828GFITCAL Cover Plates (sold separately).

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Sheet metal adapter plate that accepts two (2) Extron Electronics MAAP style device plates (sold separately). For use with 828GFITC or 828GFITCAL Cover Plates (sold separately).

Specifications

General Info
Product Line Wiremold
UPC Number 786564074144
Country Of Origin United States
Construction Assembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 2.197 in
Product Depth US 0.09 in
Product Length US 3.69 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;