text.skipToContent text.skipToNavigation

ModulinkTM 880MP Series Rectangular Plastic Floor Box with 2 Inch Conduit Opening

880MP2 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Modulink™ nonmetallic floor box with 2 inch conduit feed provides power and communication services directly to the workstation or to any open space location. The Modulink™ Floor Box is a gangable box that allows a one-gang floor box to easily be turned into a two- or three-gang box simply by ganging together individual boxes. This floor box has many applications, some of which are commercial offices, retail stores, malls, financial and government institutions.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 2'' [51mm] conduit openings. Provides the largest conduit feed in the industry. Meets customer requirements for greater communication cable capacity.
  • Conduit reducers and plugs provided. Allows direct reduction from 2'' to 1 1/2'' or 1 1/4'' [51mm to 38mm or 32mm]. Reduces installation time by providing direct reduction and separate plugs by eliminating the need to cut out plugs to form reducers.
  • Ratchet adjusting ring. Allows connection of cover flange without glue or mechanical fasteners. Reduces installation time and cost by providing 10° of post-pour adjustment of the cover flange.
  • Modular design and gangability. One SKU to order boxes, with the ability to configure boxes as needed on the job site.
  • Pass-through capability. Can feed multiple gangs from a single cable feed location. Reduces total installation time.
  • Depth markings on exterior of the box. Makes floor box depth calculations quick and easy. Reduces installation time and labor costs.

Specifications

General Info
Product Line Wiremold
Color Black
UPC Number 786776180824
Country Of Origin United States
Construction Assembled
Application Sector Commercial
Standard cULus Listed Nonmetallic Outlet Boxes: File E110748 Guide QCMZ.
Type Floor Box
Dimensions
Product Width US 4.13 in
Product Weight US 3.3 lb
Product Volume US 212.95 cu in
Product Depth US 8.25 in
Product Height US 6.25 in
Cubic Capacity 100 cu in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E110748
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Knockouts & Conduit Hubs
Number of Outlets 0

Resources

CAD Drawings
1-Gang 1" Screw Plug Cover Plate, 829CKAL-1
dxf
1-Gang 3/4" Screw Plug Cover Plate, 829CKAL-3/4
dxf
880MP Series Modulink Communications Cover Plate - 829CK-1
dxf
880MP Series Modulink Communications Cover Plate - 829CK-1/2
dxf
880MP Series Modulink Communications Cover Plate - 829PSTC
dxf
880MP Series Modulink Floor Box Communication Cover Plate - 829PCK
dxf
880MP Series Modulink Floor Box Communications Cover Plate - 829CK
dxf
880MP Series Modulink Floor Box Communications Cover Plate - 829CK-3/4
dxf
880MP Series Modulink Floor Box Communications Cover Plate - 829STC
dxf
880MP Series Modulink Floor Box Cover Plate - 829PFL
dxf
880MP Series Modulink Floor Box Duplex Cover Plate - 828SPTC
dxf
880MP Series Modulink Floor Box Flange - 817PCC
dxf
880MP Series Modulink Floor Box Flange - 827PCC
dxf
880MP Series Modulink Floor Box Flange - 837PCC
dxf
880MP Series Modulink Floor Box Nonmetallic Duplex Cover Plate - 828PR
dxf
880MP Series Modulink Floor Box Nonmetallic GFI Cover Plate - 828PRGFI
dxf
880MP Series Modulink Floor Boxes Duplex Cover Plate - 828R
dxf
880MP Series Modulink Nonmetallic Rectangular Floor Box - 880MP
dxf
880MP Series Modulink Nonmetallic Rectangular Floor Box Adjusting Ring - 880MPA
dxf
880MP2 Series Nonmetallic Rectangular Floor Box - 880MP2
dxf
Omnibox 1-Gang Powder-Coated Aluminum Combo Carpet & Tile Flange, 817TCAL-XX
dxf
Omnibox 2-Gang Powder-Coated Aluminum Combo Carpet & Tile Flange, 827TCAL-XX
dxf
Omnibox 3-Gang Powder-Coated Aluminum Combo Carpet & Tile Flange, 837TCAL-XX
dxf
Omnibox Brushed Aluminum Duplex Cover Plate, 828R-TCAL
dxf
Omnibox Brushed Aluminum GFI Cover Plate, 828GFITCAL
dxf
Omnibox Series Fire Classified Flange - 817C
dxf
Omnibox Series Fire Classified Flange - 827B
dxf
Omnibox Series Fire Classified Flange - 827C
dxf
Omnibox Series Fire Classified Flange - 837B
dxf
Omnibox Series Fire Classified Flange - 837C
dxf
Omnibox Series Fire Classified Floor Box GFI Cover Plate - 828GFITC
dxf
Omnibox Series Fire Classified Single Locking Cover Plate - 828DLR
dxf
Omnibox Series Flange - 817T
dxf
Omnibox Series Flange - 827T
dxf
Omnibox Series Flange - 837T
dxf
View More

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can I run low voltage (comms) and line voltage in one box?

Asked by: dave
Good Afternoon- In order to have low voltage and line voltage you would need (2) 880MP2 boxes. The box can be connected together to create a two- or three-gang option. Please see link to cutsheet for more information. https://legrand.webdamdb.com/directdownload.php?ti=55656443&tok=0mvsPZSSqCuXtQ86TJRjQQRR
Answered by: Wiremold Tech Support
Date published: 2021-06-03
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_880MP2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT