text.skipToContent text.skipToNavigation

Omnibox® Rectangular Aluminum Communications Cover Plate

828COMTCAL Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Brushed aluminum communication cover plate, for OmniBox® and Modulink™ Series floor boxes. Allows for up to four communication devices to be mounted in a recessed position within the 880S and 880CS Floor Boxes. Has removable slides for cable egress. NOTE: Not for use with 817C, 827C, and 837C Flanges.
Color Aluminum
Material Aluminum
  • Aluminum
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
Color Aluminum
UPC Number 786564054757
Country Of Origin China
Construction Assembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 3.25 in
Product Weight US 0.42 lb
Product Volume US 37.98 cu in
Product Depth US 4.25 in
Product Height US 2.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Technical Information
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do the quad communications port fit keystone jack design? If not what products does this product support?

Asked by: Brian
Hi Brian, This item comes with adapters that will accept standard keystone style jacks. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-05-08
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_828COMTCAL, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT