text.skipToContent text.skipToNavigation

Omnibox® Series Double Gang Cast Iron Floor Box

880CS2-1 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The 880CS2-1 two gang Omnibox® Floor Box provides an excellent activation solution for applications where multiple services are required in open space areas. The 880CS2-1 floor box is offered in a durable cast iron construction, designed to be installed in above grade concrete floor applications and to meet a wide range of market requirements.

This floor box series has many applications, some of which are schools, financial institutions, and commercial office buildings.

Color Silver
Depth 5.38 in
  • 5.38 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • TopGuard protection. All cover assemblies for the Omnibox Floor Box Series have TopGuard protection. An integral design which keeps out water, dirt, and debris from the power and communication compartments.
  • Fully adjustable box. Before and after concrete pour adjustability. Lower installed cost.
  • Watertight cast-iron construction. Meets requirements for on grade or below grade application Three-gang configurations, maximum flexibility. Can remove divider for greater capacity. Supports multiservice applications.
  • Boxes and covers have been listed by Underwriters Laboratories Inc. to their standard UL514A, 514C, 514D, and Canadian standard C22.2
  • Flush activation assemblies for carpet and tile. Aesthetically pleasing assemblies are interchangeable for both cast-iron and stamped steel.
  • Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point-of-use. A wide selection of data and bezel options available for use with Ortronics TracJack and Series II devices.

Specifications

General Info
Product Line Wiremold
Color Silver
UPC Number 786564515883
Country Of Origin China
Construction Assembled
Number of Knockouts 1
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 5.38 in
Product Weight US 9.66 lb
Product Volume US 174.6 cu in
Product Depth US 9.63 in
Product Height US 3.38 in
Cubic Capacity 94 cu in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Technical Information
Cable Entry Conduit Threads
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does topguard have an IP rating?

Asked by: Keith
Although there is no IP rating listed, these boxes and covers have been listed by Underwriters Laboratories Inc. to their standard UL514A, 514C, 514D, and Canadian standard C22.2. This indicates that they exceed UL scrub-water exclusion requirements.
Answered by: Wiremold Tech Support
Date published: 2024-02-23

WHAT IS THE LOAD RATING FOR THE COVERS?

Asked by: ERIC KOURIL
Hello Eric, Load rating for the covers for this floor box are 300 lbs static load. None of the cover have been tested for rolling loads. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-09-07
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_880CS2-1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT