text.skipToContent text.skipToNavigation

Omnibox® Series Single Gang Cast Iron Floor Box

880CS1-1 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The 880CS1-1 single gang Omnibox® Floor Box provides an excellent activation solution for applications where single service is required in open space areas. The 880CS1-1 floor box is offered in a durable cast iron construction, designed to be installed in on-grade concrete floor applications and to meet a wide range of market requirements.

This floor box series has many applications, some of which are schools, financial institutions, and commercial office buildings.

Color Silver
Depth 4.5 in
  • 4.5 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • TopGuard protection. All cover assemblies for the Omnibox Floor Box Series have TopGuard protection. An integral design which keeps out water, dirt, and debris from the power and communication compartments.
  • Fully adjustable box. Before and after concrete pour adjustability. Lower installed cost.
  • Watertight cast-iron construction. Meets requirements for on grade or below grade application Three-gang configurations, maximum flexibility. Can remove divider for greater capacity. Supports multiservice applications.
  • Boxes and covers have been listed by Underwriters Laboratories Inc. to their standard UL514A, 514C, 514D, and Canadian standard C22.2
  • Flush activation assemblies for carpet and tile. Aesthetically pleasing assemblies are interchangeable for both cast-iron and stamped steel.
  • Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point-of-use. A wide selection of data and bezel options available for use with Ortronics TracJack and Series II devices.

Specifications

General Info
Product Line Wiremold
Color Silver
UPC Number 786564515876
Country Of Origin China
Construction Assembled
Number of Knockouts 1
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 4.5 in
Product Weight US 6.63 lb
Product Volume US 104.34 cu in
Product Depth US 6.63 in
Product Height US 3.5 in
Cubic Capacity 48 cu in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Technical Information
Cable Entry Conduit Threads
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;