text.skipToContent text.skipToNavigation

Rachet-Pro™ Series Multi-Service 4FF Style Cover Kit

RP4FFCTC15BK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Rachet-Pro™ Series Multi-Service 4FF Style Cover Kit works with RPSFB, RFSFB-OG, and RPNFB floor boxes. Kit comes complete with adapter ring to secure into the boxes, (1) 3/4 inch trade size screw plug and conduit fitting for power, 1-1/4 inch trade size screw plug and conduit fitting for low voltage (communications or Audio/Video) services.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rachet-Pro™ Series Multi-Service 4FF Style Cover Kit works with RPSFB, RFSFB-OG, and RPNFB floor boxes. Kit comes complete with adapter ring to secure into the boxes, (1) 3/4 inch trade size screw plug and conduit fitting for power, 1-1/4 inch trade size screw plug and conduit fitting for low voltage (communications or Audio/Video) services.

Specifications

General Info
Product Line Wiremold
Color Black
UPC Number 786564085379
Country Of Origin Mexico
Construction Assembled
Application Sector Commercial
Standard cULus Listed Nonmetallic Outlet Boxes: File E110748 Guide QCMZ.
Type Floor Box
Dimensions
Product Width US 8.25 in
Product Weight US 2.44 lb
Product Volume US 272.25 cu in
Product Depth US 8.25 in
Product Height US 4.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E110748
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Conduit Threads
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;