text.skipToContent text.skipToNavigation

Rachet-Pro™ Series Multi-Service RC4 Style Cover Kit

RP4CTCBK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Rachet-Pro™ Series Multi-Service RC4 Style Cover Kit works with RPSFB, RFSFB-OG, and RPNFB floor boxes. Kit comes complete with (2) prewired 20A duplex receptables, (receptables can be wired as standard receptacle, or isolated ground), flange and slide holder, adapter ring to secure into the boxes, divider (RP-DIV), Wiremold CM series open system adapters (unloaded), Ortronics Series II and TracJack adapters. Modular jacks sold seperately.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rachet-Pro™ Series Multi-Service RC4 Style Cover Kit works with RPSFB, RFSFB-OG, and RPNFB floor boxes. Kit comes complete with (2) prewired 20A duplex receptables, (receptables can be wired as standard receptacle, or isolated ground), flange and slide holder, adapter ring to secure into the boxes, divider (RP-DIV), Wiremold CM series open system adapters (unloaded), Ortronics Series II and TracJack adapters. Modular jacks sold seperately.

Specifications

General Info
Product Line Wiremold
Color Black
UPC Number 786564085683
Country Of Origin Mexico
Construction Assembled
Application Sector Commercial
Standard cULus Listed Nonmetallic Outlet Boxes: File E110748 Guide QCMZ.
Type Floor Box
Dimensions
Product Width US 8.25 in
Product Weight US 2.83 lb
Product Volume US 306.28 cu in
Product Depth US 8.25 in
Product Height US 4.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E110748
cULus Listed  Yes
Technical Information
Number of Outlets 4

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Hello I am installing these for a target remodel and can't seem to find a video? Or a helpful video would there be any way or recommendation .

Asked by: Giovanni562
Hello Giovanni, Please reference pages 10 - 16 of the link below to the installation instructions for this floor box. https://legrand.webdamdb.com/directdownload.php?ti=55662388&tok=TIYHkW6rqUpHI1IjUhJPrQRR Here's a link to the video introduction for the box. https://www.youtube.com/watch?v=B4KkDVF52q8 Please direct any further installation questions to us at 1-844-957-3783. Select option 2 from the main menu for Wiremold followed by option 2 for Technical Support. Thank you!
Answered by: Wiremold Tech Support
Date published: 2023-05-30
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RP4CTCBK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT