text.skipToContent text.skipToNavigation

Ratchet-Pro 881 Series Multiple Service Floor Box Cover Kit

881RC4ATCBK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Ratchet-Pro™ multiservice activation kit for 881PVC Floor Box comes complete with two (2) 20A duplex receptacles, (receptacles can be wired as standard or Isolated Ground), flange and slide holder, 881ADP Adapter, and 881DIV Divider. Provided with Wiremold CM Series Open System unloaded adapters, Ortronics Series II and TracJack adapters. Modular jacks sold separately. CAUTION: Not for use on concrete pours less than 4 1/2" (114mm) deep. Not for use when concrete is the finished floor. Use only for tile, carpet, or wood covered floors.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ratchet-Pro™ multiservice activation kit for 881PVC Floor Box comes complete with two (2) 20A duplex receptacles, (receptacles can be wired as standard or Isolated Ground), flange and slide holder, 881ADP Adapter, and 881DIV Divider. Provided with Wiremold CM Series Open System unloaded adapters, Ortronics Series II and TracJack adapters. Modular jacks sold separately. CAUTION: Not for use on concrete pours less than 4 1/2" (114mm) deep. Not for use when concrete is the finished floor. Use only for tile, carpet, or wood covered floors.

Specifications

General Info
Product Line Wiremold
Color Black
UPC Number 786564013044
Country Of Origin Mexico
Construction Not Assembled
Application Sector Commercial
Standard cULus Listed Nonmetallic Outlet Boxes: File E110748 Guide QCMZ.
Type Floor Box
Dimensions
Product Width US 8.25 in
Product Weight US 2.93 lb
Product Volume US 255.23 cu in
Product Depth US 8.25 in
Product Height US 3.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E110748
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Number of Outlets 4

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

do they make a floor box cover where the outlet is recessed in the box.....ratchet type wiremold box

Asked by: mdawson
Unfortunately we do not offer a cover for recess-mounting outlets in the RatchetPro series boxes.
Answered by: Wiremold Tech Support
Date published: 2022-07-14

Is there a weight limit these floor boxes can withstand

Asked by: Scott
Hello Scott, Thank you for your inquiry. Yes, the weight limit for the covers is 300 lbs static load and none of the covers have been tested for rolling loads. Feel free to reach out to us direct for any additional questions. Our phone# is 1-844-957-3783. From the main menu choose option 2 for Wiremold followed by 2 for Technical Support. Thank you for your interest in Wiremold products.
Answered by: Wiremold Tech Support
Date published: 2021-06-17
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_881RC4ATCBK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT