text.skipToContent text.skipToNavigation

Resource RFB® Series Duplex Device Plate for RFB6/RFB6E Style Floor Boxes

RFB6DP Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 48ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Resource RFB® Series duplex device plate works with RFB and RFBE series four and 6 gang floor boxes. Accepts standard 15 Amp and 20 Amp duplex receptacles.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Resource RFB® Series duplex device plate works with RFB and RFBE series four and 6 gang floor boxes. Accepts standard 15 Amp and 20 Amp duplex receptacles.

Specifications

General Info
Product Line Wiremold
Color Silver
UPC Number 786564059929
Country Of Origin United States
Construction Unassembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 3.0 in
Product Weight US 0.25 lb
Product Volume US 12.75 cu in
Product Depth US 4.25 in
Product Height US 1.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Technical Information
Cable Entry Knockouts
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;