text.skipToContent text.skipToNavigation

RFB6 Series Internal GFI or Decorator Style Receptacle Opening Bracket

RFB6GFI Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Accepts standard GFCI and Decorator Style Receptacles, Communication or Audio/Video Devices. NOTE: For use with RFB4E, RFB6, RFB6E Series Floor Boxes.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Accepts standard GFCI and Decorator Style Receptacles, Communication or Audio/Video Devices. NOTE: For use with RFB4E, RFB6, RFB6E Series Floor Boxes.

Specifications

General Info
Product Line Wiremold
UPC Number 786564059936
Country Of Origin United States
Construction Unassembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;