text.skipToContent text.skipToNavigation

8803S-FC Omnibox Series Fire Classified 3-Gang Floor Box

8803S-FC Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

3-Gang Fire Classified Steel Floor Box. Adjustment range over deck of 2'' (51mm) minimum to 5'' (127mm) maximum. Three 1 1/4'' (32mm) conduit feed openings. Inside Gang Capacity - 67.5 cubic inches. Outside Gang Capacity - 54 cubic inches each gang. This floor box preserves the 2-hour fire rating of floors in which it has been installed.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 3-Gang Fire Classified Steel Floor Box. Adjustment range over deck of 2'' (51mm) minimum to 5'' (127mm) maximum. Three 1 1/4'' (32mm) conduit feed openings. Inside Gang Capacity - 67.5 cubic inches. Outside Gang Capacity - 54 cubic inches each gang. This floor box preserves the 2-hour fire rating of floors in which it has been installed.

Specifications

General Info
Product Line Wiremold
UPC Number 786776183160
Country Of Origin United States
Construction Assembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Cubic Capacity 175.5 cu in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry conduit Feed Channels
Number of Outlets 6

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;