text.skipToContent text.skipToNavigation

8803S-FC12 Omnibox Series Fire Classified 3-Gang Floor Box

8803S-FC12 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 53ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

3-Gang Fire Classified Steel Floor Box. Adjustment range over deck of 2'' (51mm) minimum to 6-1/2'' (165mm) maximum. One 1 1/4'' (32mm)and two 2'' (51mm) conduit feed openings. Inside Gange Capacity - 67.5 cubic inches. Outside Gang Capacity - 54 cubic inches each gang. This floor box preserves up to a 3- hour fire rating of floors in which it has been installed.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 3-Gang Fire Classified Steel Floor Box. Adjustment range over deck of 2'' (51mm) minimum to 6-1/2'' (165mm) maximum. One 1 1/4'' (32mm)and two 2'' (51mm) conduit feed openings. Inside Gange Capacity - 67.5 cubic inches. Outside Gang Capacity - 54 cubic inches each gang. This floor box preserves up to a 3- hour fire rating of floors in which it has been installed.

Specifications

General Info
Product Line Wiremold
UPC Number 786776184204
Country Of Origin United States
Construction Assembled
Number of Knockouts 1
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 11.375 in
Product Depth US 3.5 in
Product Length US 20.0 in
Cubic Capacity 54 cu in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Conduits

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;