text.skipToContent text.skipToNavigation

881FC Ratchet-Pro Fire Classified Nonmetallic Round PVC Floor Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Round PVC Floor Box supplied with reusable concrete cap, conduit reducers, and conduit hub plugs. Available for single service only. Graduated cubic inch markings inside the box indicate volume capacity at any depth. Box has parallel conduit hubs eliminating the need for 90 degree sweeps in installation. One-piece reduction from 1'' to 1/2'' (25mm to 12.7mm) conduit. Reducers and plugs located on a mounting bar for easier selection. For concrete pours of 2 1/4'' to 6'' (57mm to 152mm). Includes one 881ADP Adapter Ring. Box preserves the 2-hour fire rating of the floor in which it has been installed.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Round PVC Floor Box supplied with reusable concrete cap, conduit reducers, and conduit hub plugs. Available for single service only. Graduated cubic inch markings inside the box indicate volume capacity at any depth. Box has parallel conduit hubs eliminating the need for 90 degree sweeps in installation. One-piece reduction from 1'' to 1/2'' (25mm to 12.7mm) conduit. Reducers and plugs located on a mounting bar for easier selection. For concrete pours of 2 1/4'' to 6'' (57mm to 152mm). Includes one 881ADP Adapter Ring. Box preserves the 2-hour fire rating of the floor in which it has been installed.

Specifications

General Info
Product Line Wiremold
UPC Number 786564072126
Country Of Origin United States
Construction Assembled
Number of Knockouts 2
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Cubic Capacity 56 cu in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E110748
cULus Listed  Yes
Technical Information
Cable Entry CONDUIT

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;