text.skipToContent text.skipToNavigation

AC SeriesTM AC8105 Six Gang Raised Floor Box with Gray Carpet Style Lid

AC8105 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The AC Series™ AC8105 Raised Floor Box has a 5 inch (127mm) depth design with an extra 2 inch (51mm) of width for additional wiring capacity and can accommodate four duplex power receptacles on one side. Power plate with duplex knockouts included with box. The communication plate will accept at least three communication adapters for up to 18 ports of activation. Lids rotate 180° for easy orientation. Gray lids are diecast zinc construction and allow for a carpet or tile insert. NOTE: For custom options, consult factory. All boxes are sold with one power plate: 4 inch (102mm) deep boxes have plate with two power duplex receptacle KOs, 5 inch (127mm) deep boxes have plate with four power duplex receptacle KOs. All communication plates sold separately.
Color Gray
Depth 9.25 in
  • 9.25 in
Length 9.25 in
  • 9.25 in
Width 9.25 in
  • 9.25 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
Color Gray
UPC Number 786564521181
Country Of Origin United States
Construction Assembled
Number of Knockouts 2
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 9.25 in
Product Weight US 11.89 lb
Product Volume US 533.32 cu in
Product Depth US 11.25 in
Product Height US 5.13 in
Cubic Capacity 111 cu in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Knockouts
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;