text.skipToContent text.skipToNavigation

AF Series Internal/Audio Plate

SGT-MAAP Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This internal audio/video plate accepts two (2) Wiremold AVIP or Extron Electronics MAAP Series Devices. (Sold separately.)

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This internal audio/video plate accepts two (2) Wiremold AVIP or Extron Electronics MAAP Series Devices. (Sold separately.)

Specifications

General Info
Product Line Wiremold
UPC Number 786564074151
Country Of Origin United States
Construction Not Assembled
Application Sector Commercial
Standard UL Listed Classified Raised Floor Box: File E2961 Guide QCIT, UL Listed Classified Raised Floor Box (prewired): File E51105 Guide QQVX, Meets Article 314 of NEC. Meets Article 12 2500 of CEC.
Type Floor Box
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Technical Information
Cable Entry Through Floor
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
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;